SLLSEB6F July 2012 – December 2022 ISO1540 , ISO1541
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC1, VCC2 | Supply voltage | 3 | 5.5 | V |
| VSDA1, VSCL1 | Input and output signal voltages, side 1 | 0 | VCC1 | V |
| VSDA2, VSCL2 | Input and output signal voltages, side 2 | 0 | VCC2 | V |
| VIL1 | Low-level input voltage, side 1 | 0 | 0.5 | V |
| VIH1 | High-level input voltage, side 1 | 0.7 × VCC1 | VCC1 | V |
| VIL2 | Low-level input voltage, side 2 | 0 | 0.3 × VCC2 | V |
| VIH2 | High-level input voltage, side 2 | 0.7 × VCC2 | VCC2 | V |
| IOL1 | Output current, side 1 | 0.5 | 3.5 | mA |
| IOL2 | Output current, side 2 | 0.5 | 35 | mA |
| C1 | Capacitive load, side 1 | 40 | pF | |
| C2 | Capacitive load, side 2 | 400 | pF | |
| fMAX | Operating frequency(1) | 1 | MHz | |
| TA | Ambient temperature | –40 | 125 | °C |
| TJ | Junction temperature | –40 | 136 | °C |
| TSD | Thermal shutdown | 139 | 197 | °C |