SLLSFO3 December 2021 ISO6760L
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ISO6760L | |||||||
tPLH, tPHL | Propagation delay time | One input in static state and other input is toggled at 100kbps. See Figure 7-1 | 18 | 31 | ns | ||
PWD | Pulse width distortion |tPHL – tPLH| | 1 | 8.2 | ns | |||
tsk(o) | Channel-to-channel output skew time(1) | Same-direction channels | 6 | ns | |||
tsk(pp) | Part-to-part skew time(2) | 11.7 | ns | ||||
tr | Output signal rise time | See Figure 7-1 |
2.7 | 5.3 | ns | ||
tf | Output signal fall time | 2.7 | 5.3 | ns | |||
tPU | Time from UVLO to valid output data | Time from UVLO to valid output data | 300 | us | |||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Figure 7-2 | 0.1 | 0.3 | us | ||
tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns |