SLLSE40D September 2010 – October 2025 ISO7240CF-Q1 , ISO7241C-Q1 , ISO7242C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay | See Figure 6-1 | 20 | 51 | ns | |||
| PWD | Pulse-width distortion(1) |tPHL – tPLH| | See Figure 6-1 | ISO7240C, ISO7241C | 3 | ||||
| ISO7242C | 4 | |||||||
| tsk(pp) | Part-to-part skew (2) | 10 | ns | |||||
| tsk(o) | Channel-to-channel output skew (3) | ISO7240C, ISO7241C | 3 | ns | ||||
| ISO7242C | 4 | |||||||
| tr | Output signal rise time | See Figure 6-1 | 2.4 | ns | ||||
| tf | Output signal fall time | 2.3 | ||||||
| tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 6-2 | 15 | 25 | ns | |||
| tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 25 | |||||
| tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 25 | |||||
| tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 25 | |||||
| tfs | Failsafe output delay time from input power loss | See Figure 6-3 | 12 | μs | ||||
| twake | Wake time from input disable | See Figure 6-4 | 15 | μs | ||||