SLLS868W September 2007 – October 2025 ISO7240C , ISO7240CF , ISO7240M , ISO7241C , ISO7241M , ISO7242C , ISO7242M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ISO7240C/M | |||||||
| ICC1 | Supply current, side 1 | All channels, no load, EN at 3 V | Quiescent, VI = VCC or 0 V | 0.5 | 1.2 | mA | |
| 25 Mbps, 12.5-MHz input-clock signal | 3 | 5 | |||||
| ICC2 | Supply current, side 2 | All channels, no load, EN at 3 V | Quiescent, VI = VCC or 0 V | 9.5 | 15 | mA | |
| 25 Mbps, 12.5-MHz input-clock signal | 10.5 | 17 | |||||
| ISO7241C/M | |||||||
| ICC1 | Supply current, side 1 | All channels, no load, EN1 at 3 V, EN2 at 3 V | Quiescent, VI = VCC or 0 V | 4 | 7 | mA | |
| 25 Mbps, 12.5-MHz input-clock signal | 6.5 | 11 | |||||
| ICC2 | Supply current, side 2 | All channels, no load, EN1 at 3 V, EN2 at 3 V | Quiescent, VI = VCC or 0 V | 8 | 13 | mA | |
| 25 Mbps, 12.5-MHz input-clock signal | 11.5 | 18 | |||||
| ISO7242C/M | |||||||
| ICC1 | Supply current, side 1 | All channels, no load, EN1 at 3 V, EN2 at 3 V | Quiescent, VI = VCC or 0 V | 6 | 10 | mA | |
| 25 Mbps, 12.5-MHz input-clock signal | 9 | 14 | |||||
| ICC2 | Supply current, side 2 | All channels, no load, EN1 at 3 V, EN2 at 3 V | Quiescent, VI = VCC or 0 V | 6 | 10 | mA | |
| 25 Mbps, 12.5-MHz input-clock signal | 9 | 14 | |||||