Features

Applications

Description

The ISO734x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have four isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.

The ISO7340x device has four channels in forward direction, the ISO7341x device has three forward and one reverse-direction channels, and the ISO7342x device has two forward and two reverse-direction channels. In case of input power or signal loss, the default output is low for devices with suffix F and high for devices without suffix F. See the Device Functional Modes section for further details.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE
ISO7340C SOIC (16) 10.30 mm × 7.50 mm
ISO7340FC
ISO7341C
ISO7341FC
ISO7342C
ISO7342FC
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

ISO7340C ISO7340FC ISO7341C ISO7341FC ISO7342C ISO7342FC Simplified_Schematic_sllsei6.gif
VCCI and GNDI are supply and ground connections respectively for the input channels.
VCCO and GNDO are supply and ground connections respectively for the output.

Revision History

Changes from F Revision (August 2016) to G Revision

Changes from E Revision (April 2015) to F Revision

Changes from D Revision (March 2015) to E Revision

Changes from C Revision (December 2014) to D Revision

Changes from B Revision (November 2014) to C Revision

Changes from A Revision (Octoberr 2014) to B Revision

Changes from * Revision (September 2014) to A Revision