SLLSEP4J March 2016 – October 2024 ISO7740 , ISO7741 , ISO7742
PRODUCTION DATA
Unlike optocouplers, which require external components to improve performance, provide bias, or limit current, the ISO774xfamily of devices only require two external bypass capacitors to operate.
Figure 8-2 Typical ISO774x Circuit Hook-upThe DWW package provides wider creepage and clearance without the need for two isolators in series or an extra isolated power supply, saving design cost and board space. For more details, please refer to the technical document How to Meet the Higher Isolation Creepage & Clearance Needs in Automotive Applications.