SLLSEU7E November 2018 – July 2024 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISO7760 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 314 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 55 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 259 | mW | |||
| ISO7761 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 314 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 88 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 226 | mW | |||
| ISO7762 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 314 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 122 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 192 | mW | |||
| ISO7763 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 50-MHz 50% duty cycle square wave | 314 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 157 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 157 | mW | |||