SLLSEP8C July 2015 – July 2025 ISO7831
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The following typical eye diagram of the ISO7831x device indicates low jitter and wide open eye at the maximum data rate of 100Mbps.
Figure 8-3 Eye Diagram at 100Mbps
PRBS, 5V and 25°C