SLLSFU6E April 2024 – September 2025 ISOM8110-Q1 , ISOM8111-Q1 , ISOM8112-Q1 , ISOM8113-Q1 , ISOM8115-Q1 , ISOM8116-Q1 , ISOM8117-Q1 , ISOM8118-Q1
PRODUCTION DATA
To design with ISOM811x-Q1 devices, use the parameters listed in Table 9-1.
| PARAMETER | VALUE |
|---|---|
|
Input forward current range, IF |
0.7mA (min), 20mA (max) |
| Current transfer ratio at IF = 5mA, CTR | 100% to 155% |
| Collector current tolerance, IC | 50mA (max) |
| Collector-emitter voltage (saturation), VCE(SAT) | 0.3V (max) |
| Input forward voltage, VF | 1.2V (typ) |