SLLSFC5D November 2021 – April 2025 ISOUSB211
PRODUCTION DATA
| VDE | CSA | UL | CQC | TUV |
|---|---|---|---|---|
| Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 61010-1, IEC 62368-1 and IEC 60601-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
| Certificate
number: 40040142 |
Master contract: 220991 | File number: E181974 | Certificate: CQC15001121716 | Client ID: 77311 |