SLLSFK1C september 2021 – april 2022 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
PRODUCTION DATA
The ISOW77xx family of devices are galvanically-isolated quad-channel digital isolator with an integrated high-efficiency power converter with low emissions. The integrated DC-DC converter provides up to 550 mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolated designs.
| FEATURE |
ISOW774x ISOW774xF |
ISOW774xB ISOW774xFB |
|---|---|---|
| Protection Level | Reinforced | Basic |
| Surge Test Voltage | 10 kVPK | 7.8 kVPK |
| Isolation Rating | 5000 VRMS | 5000 VRMS |
| Working Voltage | 1000 VRMS/1500VPK | 1000 VRMS/1500VPK |
| Package | DFM (20) | DFM (20) |
| Body Size (Nom) | 12.83 mm × 7.5 mm | 12.83 mm × 7.5 mm |