SLLSEY2F March 2017 – March 2019 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current(1) | RθJA = 56.8°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 1 | 400 | mA | ||
RθJA = 56.8°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 1 | 611 | |||||
PS | Safety input, output, or total power(1) | RθJA = 56.8°C/W, TJ = 150°C, TA = 25°C, see Figure 2 | 2200 | mW | ||
TS | Maximum safety temperature(1) | 150 | °C |