SLLSEY2F March 2017 – March 2019 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA.
VISO = 3.3 V | TA = 25°C |
TA = 25°C |
TA = 25°C |
No IISO load | VCC = 5 V | VISO = 5 V |
CL = 15 pF | TA = 25°C | No IISO load |
CL = 15 pF | TA = 25°C | No IISO load |
TA = 25°C |
VCC = 5 V | VISO = 3.3 V | |
Negligible undershoot and overshoot because of load transient |
VCC = 5 V | VISO = 3.3 V | |
Input current spike is because of charging the input supply decoupling capacitor |
VCC = 5 V | VISO = 5 V | |
Input current spike is because of charging the input supply decoupling capacitor |
VCC = 5 V | VISO = 3.3 V |
VISO = 5 V | TA = 25°C |
TA = 25°C |
No IISO load | VCC = 5 V | VISO = 3.3 V |
VISO shorted to GND2 | TA = 25°C |
CL = no load | TA = 25°C | No IISO load |
CL = no load | TA = 25°C | No IISO load |
CL = no load | TA = 25°C | No IISO load |
CL = no load | TA = 25°C | No IISO load |
CL = no load | TA = 25°C | No IISO load |
TA = 25°C |
VCC = 5 V | VISO = 3.3 V | |
Current spike is because of charging the input supply capacitor |
VCC = 5 V | VISO = 5 V | |
Input current spike is because of charging the input supply decoupling capacitor |
VCC = 5 V | VISO = 5 V | |