SLLSFG1B February 2020 – December 2020 ISOW7841A-Q1
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Plan to certify according to DIN V VDE V 0884-11:2017-01 | Plan to certify according to IEC 60950-1, IEC 62368-1, and IEC 60601-1 | Plan to certify under UL 1577 Component Recognition Program | Plan to certify according to GB 4943.1-2011 | Plan to certify according to EN 61010-1:2010 and EN 60950- 1:2006/A2:2013 |
Reinforced insulation; Maximum transient isolation voltage, 7071 VPK; Maximum repetitive peak isolation voltage, 1414 VPK; Maximum surge isolation voltage, 6250 VPK | Reinforced insulation per CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, CSA 62368-1-14 and IEC 62368-1 2nd Ed., 800 VRMS maximum working voltage (pollution degree 2, material group I); 2 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3+A1, 250 VRMS maximum working voltage; Temperature rating is 90°C for reinforced insulation and 125°C for basic insulation; see certificate for details. | Single protection, 5000 VRMS | Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage; | 5000 VRMS Reinforced insulation per EN 61010- 1:2010 up to working voltage of 600 VRMS; 5000 VRMS Reinforced insulation per EN 60950- 1:2006/A2:2013 up to working voltage of 800 VRMS |
Certification planned | Certification planned | Certification planned | Certification planned | Certification planned |