SLLSFG1B February 2020 – December 2020 ISOW7841A-Q1
PRODUCTION DATA
Table 9-2 lists the supply configurations for these devices.
SEL INPUT | VCC | VISO |
---|---|---|
Shorted to VISO | 5 V | 5 V |
Shorted to VISO | 3.3 V | 5 V |
Shorted to GND2 or floating | 5 V | 3.3 V |
Shorted to GND2 or floating | 3.3 V | 3.3 V(1) |
Table 9-3 lists the functional modes for ISOW7841A-Q1.
INPUT SUPPLY (VCC) |
INPUT (INx) |
OUTPUT (OUTx) |
COMMENTS |
---|---|---|---|
PU | H | H | Output channel assumes the logic state of its input |
L | L | ||
Open | Default | Default mode(1): When INx is open, the corresponding output channel assumes logic based on default output mode of selected version | |
PD | X | Undetermined(2) |