SLLSEY2F March 2017 – March 2019 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6 | V |
VISO | Isolated supply voltage | –0.5 | 6 | V |
VIO | Voltage at INx, OUTx, SEL pins | –0.5 | VCC + 0.5,
VISO + 0.5(3) |
V |
IO | Maximum output current through data channels | –15 | 15 | mA |
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |