The input pulse is supplied by a generator having the following characteristics: PRR ≤ 50 kHz, 50% duty cycle, tr ≤ 3 ns, tf ≤ 3 ns, ZO = 50 Ω. At the input, 50-Ω resistor is required to terminate the input generator signal. The resistor is not required in the actual application.
CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 32. Switching Characteristics Test Circuit and Voltage Waveforms
CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.