SWRS228 September 2019 IWR1843
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-1 is a list of the main monitoring and diagnostic mechanisms available in the IWR1843.
NO | FEATURE | DESCRIPTION |
---|---|---|
1 | Temperature Sensors | IWR1843 architecture supports various temperature sensors all across the device (next to power hungry modules such as PAs, DSP, etc.) which is monitored during the inter-frame period.(1) |
2 | RX saturation detect | Provision to detect ADC saturation du;e to excessive incoming signal level and/or interference. |