SWRS228 September 2019 IWR1843
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The quad serial peripheral interface (QSPI) module is a kind of SPI module that allows single, dual, or quad read access to external SPI devices. This module has a memory mapped register interface, which provides a direct interface for accessing data from external SPI devices and thus simplifying software requirements. The QSPI works as a master only. The QSPI in the device is primarily intended for fast booting from quad-SPI flash memories.
The QSPI supports the following features:
Table 5-18 and Table 5-19 assume the operating conditions stated in Table 5-17.