SNOSDD0 December 2021 LDC3114
PRODUCTION DATA
This algorithm eliminates false detection when a user presses the middle of two or more buttons, which could lead to a common-mode response on multiple buttons. All the buttons can be individually enabled to have this feature by programming Register COMMON_DEFORM (Address 0x1A).
Figure 8-10 Illustration of the Anti-Common Feature