SNOS412Q February 2000 – January 2023 LM1117
PRODUCTION DATA
The device component count is very minimal, employing two resistors as part of a voltage divider circuit and an output capacitor for load regulation. A 10-μF tantalum on the input is a suitable input capacitor for almost all applications. An optional bypass capacitor across R2 can also be used to improve PSRR. See the Section 7.3 table for more information.