SNVS773D April   2000  – September 2015 LM117HV , LM317HV

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Load Regulation
      2. 8.3.2 Current Limit
    4. 8.4 Device Functional Modes
      1. 8.4.1 External Capacitors
      2. 8.4.2 Protection Diodes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1  1.25-V to 45-V High Voltage Adjustable Regulator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2  Digitally Selected Outputs
      3. 9.2.3  Logic Regulator (5-V) With Electronic Shutdown
      4. 9.2.4  Slow Turnon 15-V Regulator
      5. 9.2.5  Adjustable Regulator With Improved Ripple Rejection
      6. 9.2.6  High Stability 10-V Regulator
      7. 9.2.7  High Current Adjustable Regulator
      8. 9.2.8  Emitter Follower Current Amplifier
      9. 9.2.9  1-A Current Regulator
      10. 9.2.10 Common Emitter Amplifier
      11. 9.2.11 Low-Cost, 3-A Switching Regulator
      12. 9.2.12 Adjustable Multiple On-Card Regulators With Single Control
      13. 9.2.13 AC Voltage Regulator
      14. 9.2.14 12-V Battery Charger
      15. 9.2.15 Adjustable 4-A Regulator
      16. 9.2.16 Current Limited 6-V Charger
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings

See (1).
MIN MAX UNIT
Power dissipation Internally limited
Input–output voltage differential −0.3 60 V
Lead temperature (soldering, 10 seconds) 300 °C
Storage temperature, Tstg −65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM)(1) ±2000 V
(1) Manufacturing with less than 500-V HBM is possible with the necessary precautions.

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Operating junction temperature LM117HV −55 150 °C
LM317HV 0 125 °C

7.4 Thermal Information

THERMAL METRIC(1) LM117HV, LM317HV LM317HV UNIT
NDT
(TO-39)
NDS
(TO-3)
NDE
(TO-220)
3 PINS 2 PINS 3 PINS
RθJA Junction-to-ambient thermal resistance 140(2) 35(2) 23.0 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 12 2.3 15.9 °C/W
RθJB Junction-to-board thermal resistance 4.6 °C/W
ψJT Junction-to-top characterization parameter 2.5 °C/W
ψJB Junction-to-board characterization parameter 4.6 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 0.9 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) No Heat Sink

7.5 Electrical Characteristics(1)

PARAMETER TEST CONDITIONS LM117HV LM317HV UNIT
MIN TYP MAX MIN TYP MAX
Line Regulation 3 V ≤ VIN − VOUT ≤ 60 V
IL = 10 mA(2)
TJ = 25°C 0.01 0.02 0.01 0.04 %/V
over full Operating Temperature Range 0.02 0.05 0.02 0.07 %/V
Load Regulation 10 mA ≤ IOUT ≤ IMAX TJ = 25°C 0.1% 0.3% 0.1% 0.5%
over full Operating Temperature Range 0.3% 1% 0.3% 1.5%
Thermal Regulation TJ = 25°C, 20 ms Pulse 0.03 0.07 0.04 0.07 %/W
Adjustment Pin Current 50 100 50 100 μA
Adjustment Pin Current Change 10 mA ≤ IL ≤ IMAX
3 V ≤ (VIN − VOUT) ≤ 60 V
0.2 5 0.2 5 μA
Reference Voltage 3 V ≤ (VIN − VOUT) ≤ 60 V
10 mA ≤ IOUT ≤ IMAX, P ≤ PMAX
1.2 1.25 1.3 1.2 1.25 1.3 V
Temperature Stability TMIN ≤ TJ ≤ TMAX 1% 1%
Minimum Load Current (VIN − VOUT) = 60 V 3.5 7 3.5 12 mA
Current Limit (VIN − VOUT) ≤ 15 V  TO-3, TO-220 Packages 1.5 2.2 3.5 1.5 2.2 3.7 A
 TO-39 Package 0.5 0.8 1.8 0.5 0.8 1.9
(VIN − VOUT) ≤ 60 V  TO-3, TO-220 Packages 0.3 0.3 A
 TO-39 Package 0.03 0.03
RMS Output Noise, % of VOUT TJ = 25°C, 10 Hz ≤ f ≤ 10 kHz 0.003% 0.003%
Ripple Rejection Ratio VOUT = 10V, f = 120 Hz 65 65 dB
CADJ = 10 μF 66 80 66 80 dB
Long-Term Stability TJ = 125°C 0.3% 1% 0.3% 1%
(1) Unless otherwise specified, these specifications apply: −55°C ≤ TJ ≤ +150°C for the LM117HV, and 0°C ≤ TJ ≤ +125°C for the LM317HV; VIN − VOUT = 5 V and IOUT = 0.1 A for the TO-39 package and IOUT = 0.5 A for the TO-3 and TO-220 packages. Although power dissipation is internally limited, these specifications are applicable for power dissipations of 2 W for the TO-39 and 20 W for the TO-3 and TO-220. IMAX is 1.5 A for the TO-3 and TO-220 and 0.5 A for the TO-39 package.
(2) Regulation is measured at constant junction temperature. Changes in output voltage due to heating effects must be taken into account separately. Pulse testing with low duty cycle is used.

7.6 Typical Characteristics

Output capacitor = 0 μF unless otherwise noted.
LM117HV LM317HV 00906232.png Figure 1. Load Regulation
LM117HV LM317HV 00906234.png Figure 3. Adjustment Current
LM117HV LM317HV 00906236.png Figure 5. Temperature Stability
LM117HV LM317HV 00906238.png Figure 7. Ripple Rejection
LM117HV LM317HV 00906240.png Figure 9. Ripple Rejection
LM117HV LM317HV 00906242.png Figure 11. Line Transient Response
LM117HV LM317HV 00906233.png Figure 2. Current Limit
LM117HV LM317HV 00906235.png Figure 4. Dropout Voltage
LM117HV LM317HV 00906237.png Figure 6. Minimum Operating Current
LM117HV LM317HV 00906239.png Figure 8. Ripple Rejection
LM117HV LM317HV 00906241.png Figure 10. Output Impedance
LM117HV LM317HV 00906243.png Figure 12. Load Transient Response