SLCS006U October   1979  – November 2018 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901V , LM339 , LM339A

 

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information (14-Pin Packages)
    5. 7.5  Thermal Information (20-Pin Packages)
    6. 7.6  Electrical Characteristics for LM139 and LM139A
    7. 7.7  Electrical Characteristics for LMx39 and LMx39A
    8. 7.8  Electrical Characteristics for LM2901, LM2901V and LM2901AV
    9. 7.9  Switching Characteristics for LM2901
    10. 7.10 Switching Characteristics for LM139 and LM139A
    11. 7.11 Switching Characteristics for LMx39 and LMx39A
    12. 7.12 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Voltage Comparison
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Voltage Range
        2. 9.2.2.2 Minimum Overdrive Voltage
        3. 9.2.2.3 Output and Drive Current
        4. 9.2.2.4 Response Time
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
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
  • D|14
  • PW|14
  • N|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage(2) 36 V
VID Differential input voltage(3) ±36 V
VI Input voltage range (either input) –0.3 36 V
IK Input current(5) –50 mA
VO Output voltage 36 V
IO Output current 20 mA
Duration of output short circuit to ground(4) Unlimited
TJ Operating virtual-junction temperature 150 °C
Case temperature for 60 s FK package 260 °C
Lead temperature 1.6 mm (1/16 in) from case for 60 s J package 300 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential voltages, are with respect to network ground.
Differential voltages are at xIN+ with respect to xIN–.
Short circuits from outputs to VCC can cause excessive heating and eventual destruction.
Input current flows through parasitic diode to ground and will turn on parasitic transistors that will increase ICC and may cause output to be incorrect. Normal operation resumes when input is removed.