SNVSCF4 July 2025 LM25139-Q1
PRODUCTION DATA
The LM25139-Q1 is a switching controller that features all of the functions necessary to implement a high-efficiency synchronous buck power supply operating over a wide input voltage range from 4V to 42V. The LM25139-Q1 is configured to provide a fixed 3.3V, 5V, or an adjustable output between 0.8V to 36V. This easy-to-use controller integrates high-side and low-side MOSFET gate drivers capable of sourcing and sinking peak currents of 1.65A and 2.4A, respectively. Adaptive dead-time control is designed to minimize body diode conduction.
Peak current-mode control using a shunt resistor or inductor DCR current sensing provides inherent line feedforward, cycle-by-cycle peak current limiting, and easy loop compensation. Current-mode control also supports a wide duty cycle range for high input voltage and low-dropout applications as well as when an application require a high step-down conversion ratio (for example, 10-to-1). The oscillator frequency is user-programmable between 100kHz to 3.2MHz, and the frequency can be synchronized as high as 3.2MHz by applying an external clock to FPWM/SYNC. A user-selectable PFM mode feature enables discontinuous conduction mode (DCM) operation to further improve efficiency and reduce power dissipation during light-load conditions.
The LM25139-Q1 incorporates features to simplify the compliance with various EMI standards, such as CISPR 25 Class 5 for automotive applications. DRSS techniques reduce the peak harmonic EMI signature. The LM25139-Q1 is provided in a 16-pin RGT package with an exposed pad to aid in thermal dissipation.