SNVSCF4 July 2025 LM25139-Q1
PRODUCTION DATA
The following table shows the intended input, output, and performance parameters for this design example.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage range (steady-state) | 8V to 36V |
| Min input voltage | 5.5V |
| Max input voltage | 36V |
| Output voltage | 3.3V |
| Output current | 12A |
| Switching frequency | 440kHz |
| Output voltage regulation | ±1% |
| Soft-start time | 3ms |
The switching frequency is set at 440kHz by resistor RT. Table 7-5 cites the selected buck regulator powertrain components, and many of the components are available from multiple vendors. The MOSFETs in particular are chosen for both lowest conduction and switching power loss, as discussed in detail in Section 7.1.1.4.
| REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
|---|---|---|---|---|
| CIN | 2 | 10µF, 50V, X7R, 1210, ceramic | AVX | 12105C106K4Z2A |
| CO | 4 | 47µF, 10V, X7R, 1210, ceramic | Murata | GRM32ER71A476KE15L |
| LO | 1 | 1.5µH, 2.91mΩ, 32A, 8.8 × 8.3 × 7.8mm | Würth Elektronik | 74439358015 |
| RS | 1 | 3mΩ ±1% 1W shunt, 0508, AEC-Q200 | Susumu | KRL2012E-M-R003-F-T5 |
| Q1, Q2 | 2 | 40V, 4.6mΩ, 7nC, SON 5 × 6 | Infineon | IAUC60N04S6L039 |
| U1 | 1 | LM25139-Q1 synchronous buck controller | Texas Instruments | LM25139QRGTRQ1 |