SNVSCF4 July 2025 LM25139-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Output voltage | VOUT to AGND | –0.3 | 36 | V |
| CBOOT to SW | –0.3 | VSW + 5.5 | V | |
| CBOOT to SW, transient < 20ns | –2 | V | ||
| HO to SW | –0.3 | VCBOOT + 0.3 | V | |
| HO to SW, transient < 20ns | –5 | V | ||
| LO to PGND | –0.3 | VVCC + 0.3 | V | |
| LO to PGND, transient < 20ns | –1.5 | V | ||
| Input voltage | AGND to PGND | –0.3 | 0.3 | V |
| VIN to PGND | –0.3 | 45 | V | |
| SW to PGND | –0.3 | 45 | V | |
| SW to PGND, transient < 20ns | –5 | V | ||
| EN, RT to PGND | –0.3 | 45 | V | |
| VCC, PG, FB, COMP, FPWM/SYNC to AGND | –0.3 | 5.5 | V | |
| ISNS to AGND | –0.3 | 45 | V | |
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –55 | 150 | °C | |