SLOS068X June   1976  – June 2020 LM158 , LM158A , LM258 , LM258A , LM2904 , LM2904B , LM2904BA , LM2904V , LM358 , LM358A , LM358B , LM358BA

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
    1.     Single-Pole, Low-Pass Filter
  3. Description
    1.     Device Images
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: LM358B and LM358BA
    6. 7.6  Electrical Characteristics: LM2904B and LM2904BA
    7. 7.7  Electrical Characteristics: LM358, LM358A
    8. 7.8  Electrical Characteristics: LM2904, LM2904V
    9. 7.9  Electrical Characteristics: LM158, LM158A
    10. 7.10 Electrical Characteristics: LM258, LM258A
    11. 7.11 Typical Characteristics
    12. 7.12 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram - LM358B, LM358BA, LM2904B, LM2904BA
    3. 9.3 Feature Description
      1. 9.3.1 Unity-Gain Bandwidth
      2. 9.3.2 Slew Rate
      3. 9.3.3 Input Common Mode Range
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Support Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
  • DGK|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM358B and LM2904B devices are the next-generation versions of the industry-standard operational amplifiers (op amps) LM358 and LM2904, which include two high-voltage (36-V) op amps. These devices provide outstanding value for cost-sensitive applications, with features including low offset (300 µV, typical), common-mode input range to ground, and high differential input voltage capability.

The LM358B and LM2904B op amps simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 3 mV (maximum at room temperature), and lower quiescent current of 300 µA per amplifier (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM358B and LM2904B devices to be used in the most rugged, environmentally challenging applications.

The LM358B and LM2904B amplifiers are available in micro-sized packaging, such as the SOT23-8, as well as industry standard packages, including SOIC, TSSOP, and VSSOP.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM358B, LM2904B, LM358, LM358A, LM2904, LM2904V, LM258, LM258A SOIC (8) 4.90 mm × 3.90 mm
LM358B, LM2904B, LM358, LM358A, LM2904, LM2490V TSSOP (8) 3.00 mm × 4.40 mm
LM358B(2), LM2904B(2), LM358, LM358A, LM2904, LM2904V, LM258, LM258A VSSOP (8) 3.00 mm × 3.00 mm
LM358B(2), LM2904B(2) SOT-23 (8) 2.90 mm × 1.60 mm
LM358, LM2904 SO (8) 5.20 mm × 5.30 mm
LM358, LM2904, LM358A, LM258, LM258A PDIP (8) 9.81 mm × 6.35 mm
LM158, LM158A CDIP (8) 9.60 mm × 6.67 mm
LM158, LM158A LCCC (20) 8.89 mm × 8.89 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.
  2. Package is for preview only.