SNVS124E November 1999 – February 2020 LM2596
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VR | 3-A DIODES | 4-A TO 6-A DIODES | ||||||
---|---|---|---|---|---|---|---|---|
SURFACE-MOUNT | THROUGH-HOLE | SURFACE-MOUNT | THROUGH-HOLE | |||||
SCHOTTKY | ULTRA FAST RECOVERY | SCHOTTKY | ULTRA FAST RECOVERY | SCHOTTKY | ULTRA FAST RECOVERY | SCHOTTKY | ULTRA FAST RECOVERY | |
20 V | All of
these diodes are rated to at least 50V. |
1N5820 | All of
these diodes are rated to at least 50V. |
All of
these diodes are rated to at least 50V. |
SR502 | All of
these diodes are rated to at least 50V. |
||
SK32 | SR302 | 1N5823 | ||||||
MBR320 | SB520 | |||||||
30 V | 30WQ03 | 1N5821 | ||||||
SK33 | MBR330 | 50WQ03 | SR503 | |||||
31DQ03 | 1N5824 | |||||||
1N5822 | SB530 | |||||||
40 V | SK34 | SR304 | 50WQ04 | SR504 | ||||
MBRS340 | MBR340 | 1N5825 | ||||||
30WQ04 | MURS320 | 31DQ04 | MUR320 | MURS620 | SB540 | MUR620 | ||
50 V | SK35 | 30WF10 | SR305 | 50WF10 | HER601 | |||
or | MBRS360 | MBR350 | 50WQ05 | SB550 | ||||
More | 30WQ05 | 31DQ05 | 50SQ080 |