SNVS124E November 1999 – February 2020 LM2596
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5 lists the design parameters for this example.
PARAMETER | EXAMPLE VALUE |
---|---|
Regulated output voltage (3.3V, 5V or 12V), VOUT | 20 V |
Maximum DC input voltage, VIN(max) | 28 V |
Maximum load current, ILOAD(max) | 3 A |
Switching frequency, F | Fixed at a nominal 150 kHz |