SNVS124E November 1999 – February 2020 LM2596
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 2 lists the design parameters for this example.
PARAMETER | EXAMPLE VALUE |
---|---|
Regulated Output Voltage (3.3 V, 5 V or 12 V), VOUT | 5 V |
Maximum DC Input Voltage, VIN(max) | 12 V |
Maximum Load Current, ILOAD(max) | 3 A |