SNVS124E November 1999 – February 2020 LM2596
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
SYSTEM PARAMETERS(3) (see Figure 35 for test circuit) | |||||||
VFB | Feedback voltage | 4.5 V ≤ VIN ≤ 40 V, 0.2 A ≤ ILOAD ≤ 3 A | 1.23 | V | |||
VOUT programmed for 3 V
(see Figure 35 for test circuit) |
TJ = 25°C | 1.193 | 1.267 | ||||
–40°C ≤ TJ ≤ 125°C | 1.18 | 1.28 | |||||
η | Efficiency | VIN = 12 V, VOUT = 3 V, ILOAD = 3 A | 73% |