SNVS124E November 1999 – February 2020 LM2596
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
DEVICE PARAMETERS | |||||||
Ib | Feedback bias current | Adjustable version only,
VFB = 1.3 V |
TJ = 25°C | 10 | 50 | nA | |
–40°C ≤ TJ ≤ 125°C | 100 | ||||||
fO | Oscillator frequency(3) | TJ = 25°C | 127 | 150 | 173 | kHz | |
–40°C ≤ TJ ≤ 125°C | 110 | 173 | |||||
VSAT | Saturation voltage(4)(5) | IOUT = 3 A | TJ = 25°C | 1.16 | 1.4 | V | |
–40°C ≤ TJ ≤ 125°C | 1.5 | ||||||
DC | Max duty cycle (ON)(5) | 100% | |||||
Min duty cycle (OFF)(6) | 0% | ||||||
ICL | Current limit(4)(5) | Peak current | TJ = 25°C | 3.6 | 4.5 | 6.9 | A |
–40°C ≤ TJ ≤ 125°C | 3.4 | 7.5 | |||||
IL | Output leakage current(4)(6) | Output = 0 V, VIN = 40 V | 50 | μA | |||
Output = –1 V | 2 | 30 | mA | ||||
IQ | Operating quiescent current(6) | See (6) | 5 | 10 | mA | ||
ISTBY | Current standby quiescent | ON/OFF pin = 5 V (OFF)(7) | TJ = 25°C | 80 | 200 | μA | |
–40°C ≤ TJ ≤ 125°C | 250 | μA | |||||
SHUTDOWN/SOFT-START CONTROL (see Figure 35 for test circuit) | |||||||
VIH | ON/OFF pin logic input threshold voltage | Low (regulator ON) | TJ = 25°C | 1.3 | V | ||
–40°C ≤ TJ ≤ 125°C | 0.6 | ||||||
VIL | High (regulator OFF) | TJ = 25°C | 1.3 | V | |||
–40°C ≤ TJ ≤ 125°C | 2 | ||||||
IH | ON/OFF pin input current | VLOGIC = 2.5 V (regulator OFF) | 5 | 15 | μA | ||
IL | VLOGIC = 0.5 V (regulator ON) | 0.02 | 5 | μA |