SNVS124E November 1999 – February 2020 LM2596
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For adjustable output voltage version only.
A feedforward capacitor, shown across R2 in Table 6, is used when the output voltage is greater than 10 V or when COUT has a very low ESR. This capacitor adds lead compensation to the feedback loop and increases the phase margin for better loop stability. For CFF selection, see the Detailed Design Procedure section.