7.4 Thermal Information
THERMAL METRIC(1) |
LM2596 |
UNIT |
KTW (TO-263) |
NDZ (TO-220) |
5 PINS |
5 PINS |
RθJA |
Junction-to-ambient thermal resistance(2)(3) |
See(4) |
— |
50 |
°C/W |
See(5) |
50 |
— |
See(6) |
30 |
— |
See(7) |
20 |
— |
RθJC(top) |
Junction-to-case (top) thermal resistance |
2 |
2 |
°C/W |
(2) The package thermal impedance is calculated in accordance to JESD 51-7.
(3) Thermal Resistances were simulated on a 4-layer, JEDEC board.
(4) Junction to ambient thermal resistance (no external heat sink) for the package mounted TO-220 package mounted vertically, with the leads soldered to a printed circuit board with (1 oz.) copper area of approximately 1 in2.
(5) Junction to ambient thermal resistance with the TO-263 package tab soldered to a single sided printed circuit board with 0.5 in2 of 1-oz copper area.
(6) Junction to ambient thermal resistance with the TO-263 package tab soldered to a single sided printed circuit board with 2.5 in2 of 1-oz copper area.
(7) Junction to ambient thermal resistance with the TO-263 package tab soldered to a double sided printed circuit board with 3 in2 of 1-oz copper area on the LM2596S side of the board, and approximately 16 in2 of copper on the other side of the PCB.