SNVSB35B May 2018 – June 2020 LM26420-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1,2 | VIND1 | P | Power input supply for Buck 1 |
3 | SW1 | P | Output switch for Buck 1. Connect to the inductor. |
4 | PGND1 | G | Power ground pin for Buck 1 |
5 | FB1 | A | Feedback pin for Buck 1. Connect to external resistor divider to set output voltage. |
6 | PG1 | G | Power Good Indicator for Buck 1. Pin is connected through a resistor to an external supply (open-drain output). |
7 | PG2 | G | Power Good Indicator for Buck 2. Pin is connected through a resistor to an external supply (open-drain output). |
8 | FB2 | A | Feedback pin for Buck 2. Connect to external resistor divider to set output voltage. |
9 | PGND2 | G | Power ground pin for Buck 2 |
10 | SW2 | P | Output switch for Buck 2. Connect to the inductor. |
11, 12 | VIND2 | A | Power Input supply for Buck 2 |
13 | EN2 | A | Enable control input. Logic high enable operation for Buck 2. Do not allow this pin to float or be greater than VIN + 0.3 V. |
14 | AGND | G | Signal ground pin. Place the bottom resistor of the feedback network as close as possible to pin. |
15 | VINC | A | Input supply for control circuitry |
16 | EN1 | A | Enable control input. Logic high enable operation for Buck 1. Do not allow this pin to float or be greater than VIN + 0.3 V. |
DAP | Die Attach Pad | — | Connect to system ground for low thermal impedance and as a primary electrical GND connection. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | VINC | A | Input supply for control circuitry |
2 | EN1 | A | Enable control input. Logic high enable operation for Buck 1. Do not allow this pin to float or be greater than VIN + 0.3 V. |
3, 4 | VIND1 | A | Power Input supply for Buck 1 |
5 | SW1 | P | Output switch for Buck 1. Connect to the inductor. |
6,7 | PGND1 | G | Power ground pin for Buck 1 |
8 | FB1 | A | Feedback pin for Buck 1. Connect to external resistor divider to set output voltage. |
9 | PG1 | G | Power Good Indicator for Buck 1. Pin is connected through a resistor to an external supply (open-drain output). |
10, 11, DAP | Die Attach Pad | — | Connect to system ground for low thermal impedance, but it cannot be used as a primary GND connection. |
12 | PG2 | G | Power Good Indicator for Buck 2. Pin is connected through a resistor to an external supply (open-drain output). |
13 | FB2 | A | Feedback pin for Buck 2. Connect to external resistor divider to set output voltage. |
14, 15 | PGND2 | G | Power ground pin for Buck 2 |
16 | SW2 | P | Output switch for Buck 2. Connect to the inductor. |
17, 18 | VIND2 | A | Power Input supply for Buck 2 |
19 | EN2 | A | Enable control input. Logic high enable operation for Buck 2. Do not allow this pin to float or be greater than VIN + 0.3 V. |
20 | AGND | G | Signal ground pin. Place the bottom resistor of the feedback network as close as possible to pin. |