Features

Applications

Description

The LM26480 is a multi-functional power management unit (PMU), optimized for low-power digital applications. This device integrates two highly efficient 1.5-A step-down DC-DC converters and two 300-mA linear regulators. The DC-DC buck converters provide typical efficiencies of 96%, allowing for minimal power consumption. Features include soft start, undervoltage lockout, current overload protection, thermal overload protection, and an internal power-on-reset (POR) circuit, which monitors the output voltage levels on bucks 1 and 2.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM26480 WQFN (24) 4.00 mm × 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

LM26480 typapp_snvs543.gif

Revision History

Changes from M Revision (December 2016) to N Revision

Changes from L Revision (June 2016) to M Revision

Changes from K Revision (January 2015) to L Revision

Changes from J Revision (October 2014) to K Revision

Changes from I Revision (May 2013) to J Revision