SLCS141J May 2003 – November 2020 LM2903-Q1 , LM2903B-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Response time | RL connected to 5 V through 5.1 kΩ, | 100-mV input step with 5-mV overdrive | 1.3 | µs | |
CL = 15 pF(1)(2) | TTL-level input step | 0.3 |