SBOS960C September 2018 – February 2022 LM2902LV , LM2904LV
PRODUCTION DATA
The LM290xLV family includes the dual LM2904LV and quad LM2902LV operational amplifiers, or op amps. The devices operate from a low voltage of 2.7 V to 5.5 V.
These op amps supply an alternative to the LM2904 and LM2902 in low-voltage applications that are sensitive to cost. Some applications are large appliances, smoke detectors, and personal electronics. The LM290xLV devices supply better performance than the LM290x devices at low voltage, and have lower power consumption. The op amps are stable at unity gain, and do not have reverse phase in overdrive conditions. The design for ESD gives the LM290xLV family an HBM specification for a minimum of 2 kV.
The LM290xLV family is available in packages that have industry standards. The packages include SOIC, VSSOP, and TSSOP packages.
| PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM2902LV | SOIC (14) | 8.65 mm × 3.91 mm |
| TSSOP (14) | 4.40 mm × 5.00 mm | |
| SOT-23 (14) | 4.20 mm × 2.00 mm | |
| LM2904LV | SOIC (8) | 3.91 mm × 4.90 mm |
| TSSOP (8) | 3.00 mm × 4.40 mm | |
| SOT-23 (8) | 1.60 mm × 2.90 mm | |
| VSSOP (8) | 3.00 mm × 3.00 mm |
Single-Pole, Low-Pass
Filter