SLCS006U October 1979 – November 2018 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901V , LM339 , LM339A
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | TA(2) | LM2901 | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VIO | Input offset voltage | VIC = VICR min,
VO = 1.4 V, VCC = 5 V to MAX(3) |
Non-A devices | 25°C | 2 | 7 | mV | |
Full range | 15 | |||||||
A-suffix devices | 25°C | 1 | 2 | |||||
Full range | 4 | |||||||
IIO | Input offset current | VO = 1.4 V | 25°C | 5 | 50 | nA | ||
Full range | 200 | |||||||
IIB | Input bias current | VO = 1.4 V | 25°C | –25 | –250 | nA | ||
Full range | –500 | |||||||
VICR | Common-mode input-voltage range(4) | 25°C | 0 to
VCC – 1.5 |
V | ||||
Full range | 0 to
VCC – 2 |
|||||||
AVD | Large-signal differential-voltage amplification | VCC = 15 V, VO = 1.4 V to 11.4 V,
RL ≥ 15 kΩ to VCC |
25°C | 25 | 100 | V/mV | ||
IOH | High-level output current | VID = 1 V | VOH = 5 V | 25°C | 0.1 | 50 | nA | |
VOH = VCC MAX(3) | Full range | 1 | μA | |||||
VOL | Low-level output voltage | VID = –1 V,
IOL = 4 mA |
Non-V devices | 25°C | 150 | 500 | mV | |
V-suffix devices | 150 | 400 | ||||||
All devices | Full range | 700 | ||||||
IOL | Low-level output current | VID = –1 V, | VOL = 1.5 V | 25°C | 6 | 16 | mA | |
ICC | Supply current
(four comparators) |
VO = 2.5 V,
No load |
VCC = 5 V | 25°C | 0.8 | 2 | mA | |
VCC = MAX(3) | 1 | 2.5 |