SLCS006U October 1979 – November 2018 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901V , LM339 , LM339A
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | TA(2) | LM239
LM339 |
LM239A
LM339A |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VIO | Input offset voltage | VCC = 5 V to 30 V,
VIC = VICR min, VO = 1.4 V |
25°C | 2 | 5 | 1 | 3 | mV | |||
Full range | 9 | 4 | |||||||||
IIO | Input offset current | VO = 1.4 V | 25°C | 5 | 50 | 5 | 50 | nA | |||
Full range | 150 | 150 | |||||||||
IIB | Input bias current | VO = 1.4 V | 25°C | –25 | –250 | –25 | –250 | nA | |||
Full range | –400 | –400 | |||||||||
VICR | Common-mode input-voltage range(3) | 25°C | 0 to
VCC – 1.5 |
0 to
VCC – 1.5 |
V | ||||||
Full range | 0 to
VCC – 2 |
0 to
VCC – 2 |
|||||||||
AVD | Large-signal differential-voltage amplification | VCC = 15 V,
VO = 1.4 V to 11.4 V, RL ≥ 15 kΩ to VCC |
25°C | 50 | 200 | 50 | 200 | V/mV | |||
IOH | High-level output current | VID = 1 V | VOH = 5 V | 25°C | 0.1 | 50 | 0.1 | 50 | nA | ||
VOH = 30 V | Full range | 1 | 1 | μA | |||||||
VOL | Low-level output voltage | VID = –1 V, | IOL = 4 mA | 25°C | 150 | 400 | 150 | 400 | mV | ||
Full range | 700 | 700 | |||||||||
IOL | Low-level output current | VID = –1 V, | VOL = 1.5 V | 25°C | 6 | 16 | 6 | 16 | mA | ||
ICC | Supply current
(four comparators) |
VO = 2.5 V, | No load | 25°C | 0.8 | 2 | 0.8 | 2 | mA |