SLCS006U October 1979 – November 2018 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901V , LM339 , LM339A
Refer to the PDF data sheet for device specific package drawings
The LMx39 and LM2901x are quad comparators with the ability to operate up to an absolute maximum of 36 V on the supply pin. This standard device has proven ubiquity and versatility across a wide range of applications. This is due to very wide supply voltages range (2 V up to 32 V), low Iq, and fast response of the device.
The open-drain output allows the user to configure the output logic low voltage (VOL) and allows the comparator to be used in AND functionality.