SLCS006U October 1979 – November 2018 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901V , LM339 , LM339A
Refer to the PDF data sheet for device specific package drawings
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | D, J, W, B,
PW, DB, N, NS |
FK | ||
1IN+ | 7 | 10 | I | Positive input pin of the comparator 1 |
1IN– | 6 | 9 | I | Negative input pin of the comparator 1 |
1OUT | 1 | 2 | O | Output pin of the comparator 1 |
2IN+ | 5 | 8 | I | Positive input pin of the comparator 2 |
2IN– | 4 | 6 | I | Negative input pin of the comparator 2 |
2OUT | 2 | 3 | O | Output pin of the comparator 2 |
3IN+ | 9 | 13 | I | Positive input pin of the comparator 3 |
3IN– | 8 | 12 | I | Negative input pin of the comparator 3 |
3OUT | 14 | 20 | O | Output pin of the comparator 3 |
4IN+ | 11 | 16 | I | Positive input pin of the comparator 4 |
4IN– | 10 | 14 | I | Negative input pin of the comparator 4 |
4OUT | 13 | 19 | O | Output pin of the comparator 4 |
GND | 12 | 18 | — | Ground |
VCC | 3 | 4 | — | Supply pin |
NC | — | 1 | — | No connect (no internal connection) |
5 | ||||
7 | ||||
11 | ||||
15 | ||||
17 |