SLCS006U October 1979 – November 2018 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901V , LM339 , LM339A
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | LM2901 | UNIT | |
---|---|---|---|---|
TYP | ||||
Response time | RL connected to 5 V through 5.1 kΩ,
CL = 15 pF(1)(2) |
100-mV input step with 5-mV overdrive | 1.3 | μs |
TTL-level input step | 0.3 |