SNOSBT3J January   2000  – March 2022 LM158-N , LM258-N , LM2904-N , LM358-N
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
    5. 6.5 Electrical Characteristics: LM158A, LM358A, LM158, LM258
    6. 6.6 Electrical Characteristics: LM358, LM2904
    7. 6.7 Typical Characteristics
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
    2. 8.2 Typical Applications
      1. 8.2.1 Noninverting DC Gain
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 System Examples
        1. 8.2.2.1 Typical Single-Supply Applications
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM158 series consists of two independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, DC gain blocks and all the conventional op-amp circuits which now can be more easily implemented in single power supply systems. For example, the LM158 series can be directly operated off of the standard 3.3-V power supply voltage which is used in digital systems and will easily provide the required interface electronics without requiring the additional ±15-V power supplies.

The LM358 and LM2904 are available in a chip-sized package (8-bump DSBGA) using TI's DSBGA package technology.

Device Information
PART NUMBER(1)PACKAGEBODY SIZE (NOM)
LM158-NTO-CAN (8)9.08 mm × 9.09 mm
CDIP (8)10.16 mm × 6.502 mm
LM258-NTO-CAN (8)9.08 mm × 9.09 mm
LM2904-NDSBGA (8)1.31 mm × 1.31 mm
SOIC (8)4.90 mm × 3.91 mm
PDIP (8)9.81 mm × 6.35 mm
LM358-NTO-CAN (8)9.08 mm × 9.09 mm
DSBGA (8)1.31 mm × 1.31 mm
SOIC (8)4.90 mm × 3.91 mm
PDIP (8)9.81 mm × 6.35 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-148BC842-952D-487F-A280-331E57394F2C-low.png Voltage Controlled Oscillator (VCO)