SNOSBT3J January   2000  – March 2022 LM158-N , LM258-N , LM2904-N , LM358-N
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
    5. 6.5 Electrical Characteristics: LM158A, LM358A, LM158, LM258
    6. 6.6 Electrical Characteristics: LM358, LM2904
    7. 6.7 Typical Characteristics
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
    2. 8.2 Typical Applications
      1. 8.2.1 Noninverting DC Gain
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 System Examples
        1. 8.2.2.1 Typical Single-Supply Applications
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics: LM358, LM2904

V+ = +5.0 V, See(2), unless otherwise stated
PARAMETERTEST CONDITIONSLM358LM2904UNIT
MINTYPMAXMINTYPMAX
Input Offset VoltageSee(3) , TA = 25°C2727mV
Input Bias CurrentIIN(+) or IIN(−), TA = 25°C,
VCM = 0 V, See(4)
4525045250nA
Input Offset CurrentIIN(+) − IIN(−), VCM = 0 V, TA = 25°C550550nA
Input Common-Mode
Voltage Range
V+ = 30 V, See(5)
(LM2904, V+ = 26 V), TA = 25°C
0V+−1.50V+−1.5V
Supply CurrentOver Full Temperature Range
RL = ∞ on All Op Amps
V+ = 30 V (LM2904 V+ = 26 V)1212mA
V+ = 5 V0.51.20.51.2mA
Large Signal VoltageV+ = 15V, TA = 25°C,
GainRL ≥ 2 kΩ, (For VO = 1 V to 11 V)2510025100V/mV
Common-Mode
Rejection Ratio
TA = 25°C,65855070dB
VCM = 0 V to V+−1.5 V
Power Supply
Rejection Ratio
V+ = 5 V to 30 V6510050100dB
(LM2904, V+ = 5 V to 26 V), TA = 25°C
Amplifier-to-Amplifier Couplingf = 1 kHz to 20 kHz, TA = 25°C
(Input Referred), See(6)
−120−120dB
Output CurrentSourceVIN+ = 1 V,20402040mA
VIN = 0 V,
V+ = 15 V,
VO = 2 V, TA = 25°C
SinkVIN = 1 V, VIN+ = 0 V10201020mA
V+ = 15V, TA = 25°C,
VO = 2 V
VIN = 1 V,12501250μA
VIN+ = 0 V
TA = 25°C, VO = 200 mV,
V+ = 15 V
Short Circuit to GroundTA = 25°C, See(1), V+ = 15 V40604060mA
Input Offset VoltageSee(3)910mV
Input Offset Voltage DriftRS = 0 Ω77μV/°C
Input Offset CurrentIIN(+) − IIN(−)15045200nA
Input Offset Current DriftRS = 0 Ω1010pA/°C
Input Bias CurrentIIN(+) or IIN(−)4050040500nA
Input Common-Mode
Voltage Range
V+ = 30 V, See(5) (LM2904, V+ = 26 V)0V+−20V+ −2V
Large Signal Voltage GainV+ = +15 V1515V/mV
(VO = 1 V to 11 V)
RL ≥ 2 kΩ
OutputVOHV+ = 30 VRL = 2 kΩ2622V
Voltage(LM2904, V+ = 26 V)RL = 10 kΩ27282324V
SwingVOLV+ = 5 V, RL = 10 kΩ5205100mV
Output CurrentSourceVIN+ = 1 V, VIN = 0 V,10201020mA
V+ = 15 V, VO = 2 V
SinkVIN = 1 V, VIN+ = 0 V,5858mA
V+ = 15 V, VO = 2 V
Short circuits from the output to V+ can cause excessive heating and eventual destruction. When considering short circuits to ground, the maximum output current is approximately 40 mA independent of the magnitude of V+. At values of supply voltage in excess of +15 V, continuous short-circuits can exceed the power dissipation ratings and cause eventual destruction. Destructive dissipation can result from simultaneous shorts on all amplifiers.
These specifications are limited to –55°C ≤ TA ≤ +125°C for the LM158/LM158A. With the LM258/LM258A, all temperature specifications are limited to −25°C ≤ TA ≤ 85°C, the LM358/LM358A temperature specifications are limited to 0°C ≤ TA ≤ 70°C, and the LM2904 specifications are limited to –40°C ≤ TA ≤ 85°C.
VO ≃ 1.4 V, RS = 0 Ω with V+ from 5 V to 30 V; and over the full input common-mode range (0 V to V+ −1.5 V) at 25°C. For LM2904, V+ from 5 V to 26 V.
The direction of the input current is out of the IC due to the PNP input stage. This current is essentially constant, independent of the state of the output so no loading change exists on the input lines.
The input common-mode voltage of either input signal voltage should not be allowed to go negative by more than 0.3 V (at 25°C). The upper end of the common-mode voltage range is V+ −1.5 V (at 25°C), but either or both inputs can go to 32 V without damage (26 V for LM2904), independent of the magnitude of V+.
Due to proximity of external components, insure that coupling is not originating via stray capacitance between these external parts. This typically can be detected as this type of capacitance increases at higher frequencies.