SBOS944D September   2018  – September 2019 LM321LV , LM324LV , LM358LV

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Single-Pole, Low-Pass Filter
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions: LM321LV
    2.     Pin Functions: LM358LV
    3.     Pin Functions: LM324LV
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information: LM321LV
    5. 6.5 Thermal Information: LM358LV
    6. 6.6 Thermal Information: LM324LV
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Common-Mode Input Range Includes Ground
      3. 7.3.3 Overload Recovery
      4. 7.3.4 Electrical Overstress
      5. 7.3.5 EMI Susceptibility and Input Filtering
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
    1. 9.1 Input and ESD Protection
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM3xxLV family includes the single LM321LV, dual LM358LV, and quad LM324LV operational amplifiers, or op amps. The devices operate from a low voltage of 2.7 V to 5.5 V.

These op amps supply an alternative to the LM321, LM358, and LM324 in low-voltage applications that are sensitive to cost. Some applications are large appliances, smoke detectors, and personal electronics. The LM3xxLV devices supply better performance than the LM3xx devices at low voltage, and have lower power consumption. The op amps are stable at unity gain, and do not have reverse phase in overdrive conditions. The design for ESD gives the LM3xxLV family an HBM specification for a minimum of 2 kV.

The LM3xxLV family is available in packages that have industry standards. The packages include SOT-23, SOIC, VSSOP, and TSSOP packages.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM321LV SOT-23 (5) 1.60 mm × 2.90 mm
SC70 (5) 1.25 mm × 2.00 mm
LM358LV SOIC (8) 3.91 mm × 4.90 mm
SOT-23 (8) 1.60 mm × 2.90 mm
TSSOP (8) 3.00 mm × 4.40 mm
VSSOP (8) 3.00 mm × 3.00 mm
LM324LV SOIC (14) 8.65 mm × 3.91 mm
TSSOP (14) 4.40 mm × 5.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Single-Pole, Low-Pass Filter

LM321LV LM324LV LM358LV ai_single_pole_lpf_bos563.gif