SNOSDA4B June 2020 – December 2020 LM339LV , LM393LV
PRODMIX
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT1 | 1 | O | Output pin of the comparator 1 |
IN1– | 2 | I | Inverting input pin of comparator 1 |
IN1+ | 3 | I | Noninverting input pin of comparator 1 |
GND |
4 | — | Negative supply |
IN2+ | 5 | I | Noninverting input pin of comparator 2 |
IN2– | 6 | I | Inverting input pin of comparator 2 |
OUT2 | 7 | O | Output pin of the comparator 2 |
V+ | 8 | — | Positive supply |
Thermal Pad | — | — | Connect directly to GND pin |