over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
|---|
Temperature (Tmin ≤ TA ≤ Tmax) | Industrial Temperature | –40°C ≤ TA ≤ 85 | | °C |
| Extended Temperature | –40 ≤ TA ≤ 125°C | | °C |
| Reverse Current | LM4040-N-2.0 | 60 | 15 | μA to mA |
| LM4040-N-2.5 | 60 | 15 | μA to mA |
| LM4040-N-3.0 | 62 | 15 | μA to mA |
| LM4040-N-4.1 | 68 | 15 | μA to mA |
| LM4040-N-5.0 | 74 | 15 | μA to mA |
| LM4040-N-8.2 | 91 | 15 | μA to mA |
| LM4040-N-10.0 | 100 | 15 | μA to mA |
(1) Absolute Maximum Ratings indicate limits beyond which damage to the
device can occur. Recommended Operating Conditions indicate conditions
for which the device is functional, but do not maintain specific performance
limits. For verified specifications and test conditions, see the Electrical
Characteristics. The verified specifications apply only for the test
conditions listed. Some performance characteristics can degrade when the device
is not operated under the listed test conditions.
(2) The maximum power dissipation must be derated at elevated temperatures and is dictated by TJmax (maximum junction temperature), RθJA (junction to ambient thermal resistance), and TA (ambient temperature). The maximum allowable power dissipation at any temperature is PDmax = (TJmax − TA)/RθJA or the number given in the Absolute Maximum Ratings, whichever is lower. For the LM4040-N, TJmax = 125°C, and the typical thermal resistance (RθJA), when board mounted, is 326°C/W for the SOT-23 package, and 180°C/W with 0.4″ lead length and 170°C/W with 0.125″ lead length for the TO-92 package and 415°C/W for the SC70 package.