SNOS633N December 1991 – August 2025 LM4040-N , LM4040-N-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VR | Reverse Breakdown Voltage | IR = 100μA | 3 | V | ||||
| Reverse Breakdown Voltage Tolerance(3) | IR = 100μA | LM4040CEM3 | TA = TJ = 25°C | ±15 | mV | |||
| TA = TJ = TMIN to TMAX | ±45 | |||||||
| LM4040DEM3 | TA = TJ = 25°C | ±30 | ||||||
| TA = TJ = TMIN to TMAX | ±75 | |||||||
| LM4040EEM3 | TA = TJ = 25°C | ±60 | ||||||
| TA = TJ = TMIN to TMAX | ±105 | |||||||
| IRMIN | Minimum Operating Current | LM4040CEM3 | TA = TJ = 25°C | 47 | 62 | μA | ||
| TA = TJ = TMIN to TMAX | 70 | |||||||
| LM4040DEM3 | TA = TJ = 25°C | 47 | 67 | |||||
| TA = TJ = TMIN to TMAX | 75 | |||||||
| LM4040EEM3 | TA = TJ = 25°C | 47 | 67 | |||||
| TA = TJ = TMIN to TMAX | 75 | |||||||
| ΔVR/ΔT | Average Reverse Breakdown Voltage Temperature Coefficient(3) | IR = 10mA | ±20 | ppm/°C | ||||
| IR = 1mA | LM4040CEM3 | TA = TJ = 25°C | ±15 | |||||
| TA = TJ = TMIN to TMAX | ±100 | |||||||
| LM4040DEM3 | TA = TJ = 25°C | ±15 | ||||||
| TA = TJ = TMIN to TMAX | ±150 | |||||||
| LM4040EEM3 | TA = TJ = 25°C | ±15 | ||||||
| TA = TJ = TMIN to TMAX | ±150 | |||||||
| IR = 100μA | ±15 | |||||||
| ΔVR/ΔIR | Reverse Breakdown Voltage Change with Operating Current Change(4) | IRMIN ≤ IR ≤ 1mA | LM4040CEM3 | TA = TJ = 25°C | 0.4 | 0.8 | mV | |
| TA = TJ = TMIN to TMAX | 1.1 | |||||||
| LM4040DEM3 | TA = TJ = 25°C | 0.4 | 1.1 | |||||
| TA = TJ = TMIN to TMAX | 1.3 | |||||||
| LM4040EEM3 | TA = TJ = 25°C | 0.4 | 1.1 | |||||
| TA = TJ = TMIN to TMAX | 1.3 | |||||||
| 1mA ≤ IR ≤ 15mA | LM4040CEM3 | TA = TJ = 25°C | 2.7 | 6.0 | ||||
| TA = TJ = TMIN to TMAX | 9 | |||||||
| LM4040DEM3 | TA = TJ = 25°C | 2.7 | 8 | |||||
| TA = TJ = TMIN to TMAX | 11.0 | |||||||
| LM4040EEM3 | TA = TJ = 25°C | 2.7 | 8 | |||||
| TA = TJ = TMIN to TMAX | 11.0 | |||||||
| ZR | Reverse Dynamic Impedance | IR = 1mA, f = 120Hz, IAC = 0.1 IR | LM4040CEM3 | 0.4 | 0.9 | Ω | ||
| LM4040DEM3 | 0.4 | 1.2 | ||||||
| LM4040EEM3 | 0.4 | 1.2 | ||||||
| eN | Wideband Noise | IR = 100μA 10Hz ≤ f ≤ 10kHz | 35 | μVrms | ||||
| ΔVR | Reverse Breakdown Voltage Long Term Stability | t = 1000 hrs T = 25°C ±0.1°C IR = 100μA | 120 | ppm | ||||
| VHYST | Thermal Hysteresis(5) | ΔT = −40°C to 125°C | 0.08% | |||||