SNOS641I October 1999 – July 2025 LM4041-N , LM4041-N-Q1
PRODUCTION DATA
Use the LM4041-NLM4041-N-Q1 in an open-loop configuration, where the feedback node is tied to a voltage divider driven by the input signal. The voltage divider is set such that when the input signal is at –12V, the feedback node is –1.24V. The high gain of the LM4041-NLM4041-N-Q1 enables the device to act like a comparator.